Ball Pillow Block Bearings SSKP, Light Series

Ball Pillow Block Bearings SSKP, Light Series
  • Volume Discount
Material: Housing: Stainless steel 1.4301 (AISI 304). Rolling bearing: Stainless steel 1.4125 (AISI 440C), lubricated with grease FM 222 for food processing machinery, with registration FDA, CIFA, KPF2K-20, NSF H1.

The rolling bearing can be swiveled when mounting to compensate shaft misalignment. The shaft will get fastened with 2 set screws. Lubricated for life at normal operating conditions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62599610
62599612
62599615
62599617
62599620
62599625
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. Bore d
(mm)
Length a
(mm)
Width b
(mm)
Mounting hole center distance e
(mm)
Height of mounting surface g
(mm)
Center distance to mounting surface h
(mm)
Hole diameter s1(mm) Total height w
(mm)
Total width Lk
(mm)
nk
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

31.21 €

1 Available 4 Days 0001067165361873515441.670

31.91 €

1 Available 4 Days 001127116566197381544.41.95100

32.85 €

1 Available 4 Days 0021580166372274316.54.54.852.3140

47.52 €

1 Available 4 Days 0031785186772474717.555.22.7190

55.01 €

1 Available 4 Days 00420100208092810552168.14.1230

61.80 €

1 Available 4 Days 0052511220901032106222.568.754.75290

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Stainless Steel
Rolling Element Material Stainless Steel Surface Blank

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support