Ball Pillow Block Bearings SSBPP, Two-Part Sheet, Stainless Steel

Ball Pillow Block Bearings SSBPP, Two-Part Sheet, Stainless Steel
  • Volume Discount
Material: Housing from two-part sheets: Stainless steel 1.4305 (X5CrNi18-10, AISI 304).
Rolling bearing: Stainless steel 1.4125 (X105CrMo17, AISI 440 C), lubricated with grease FM 222 for food processing machinery, with registration FDA, CIFA, KPF2K-20, NSF H1.

The rolling bearing can be swiveled when mounting to compensate shaft misalignment. The shaft will get fastened with 2 setscrews. Lubricated for life at normal operating conditions. Re-lubricating is not possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62599212
62599215
62599217
62599220
62599225
62599230
62599235
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
h
(mm)
g
(mm)
w
(mm)
s
(mm)
nB
(mm)
Admissible load of housing
(kN)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

28.31 €

1 Available 4 Days SSBPP 2011286682522.23.543.89.562.169.64.80.19

28.31 €

1 Available 4 Days SSBPP 2021586682522.23.543.89.562.169.64.80.19

28.31 €

1 Available 4 Days SSBPP 2031786682522.23.543.89.562.169.64.80.19

26.97 €

1 Available 4 Days SSBPP 2042098763225.43.550.59.572.6212.96.70.23

33.99 €

1 Available 4 Days SSBPP 20525108863228.6456.611.57.53.72147.90.32

46.17 €

1 Available 4 Days SSBPP 20630117953833.3466.311.584.4119.511.30.5

66.23 €

1 Available 4 Days SSBPP 207351301064239.7578118.54.925.715.30.6

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Stainless Steel
Rolling Element Material Stainless Steel Surface Blank

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support