Ball Pillow Block Bearings UCPA (62531700)

Ball Pillow Block Bearings UCPA 62531700
  • Volume Discount

Product Details:

Manufacturer part number: 62531700

Brand: MAEDLER

Price: 22.45

Delivery time: 4 Days


Technical Data:

Type (UCPA No.): 203

Bore: 17 mm

a: 76 mm

e: 52 mm

b: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62531700

Part Number
62531700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (UCPA No.) Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
c
(mm)
h
(mm)
Bi
(mm)
n
(mm)
g
(mm)
w
(mm)
s
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

22.45 €

1 Available 4 Days 203177652401330.23112.71162M 106.712.80.58

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Grey cast iron
Rolling Element Material Bearing steel Surface Varnished (Housing)

This page is Ball Pillow Block Bearings UCPA, part number 62531700.
You can find the detail information about specifications and dimensions on part number 62531700.

Variation of this product

Part Number
62531200
62531500
62532000
62532500
62533000
62533500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type (UCPA No.) Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
c
(mm)
h
(mm)
Bi
(mm)
n
(mm)
g
(mm)
w
(mm)
s
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

21.74 €

1 Available 4 Days 201127652401330.23112.71162M 106.712.80.61

22.42 €

1 Available 4 Days 202157652401330.23112.71162M 106.712.80.59

17.17 €

1 Available 4 Days 204207652401330.23112.71162M 106.712.80.56

19.44 €

1 Available 4 Days 205258456381536.534.114.31272M 107.9140.75

27.58 €

1 Available 4 Days 206309466481842.938.115.91384M 1411.419.51.11

31.97 €

1 Available 4 Days 2073511080482047.642.917.51395M 1415.225.71.51

Tech Support