Miniature Clamping Bushes MSM-N (61599212)

Miniature Clamping Bushes MSM-N 61599212
  • Volume Discount

Product Details:

Manufacturer part number: 61599212

Brand: MAEDLER

Price: 61.86

Delivery time: 4 Days


Technical Data:

Inner diameter d: 12 mm

Outer diameter D: 18 mm

L1: 14 mm

Length L: 25.5 mm

L2: 29.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61599212

Part Number
61599212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
D1
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
No. of bolts (pcs) Weight
(kg)

61.86 €

1 Available 4 Days 12181425.529.530344.4M 4 x 102.730.06

Loading...

  1. 1

Basic information

Centering Provided Material Stainless steel (1.4305) Surface Blank
Type MSM-N Design (shape) With flange, hydraulic Shaft surface pressure PW(N/mm2) 90
Hub surface pressure PN(N/mm2) 70

This page is Miniature Clamping Bushes MSM-N, part number 61599212.
You can find the detail information about specifications and dimensions on part number 61599212.

Variation of this product

Part Number
61599206
61599208
61599210
61599214
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
D1
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
No. of bolts (pcs) Weight
(kg)

48.25 €

1 Available 4 Days 6141019222551.7M 3 x 81.230.03

48.25 €

1 Available 4 Days 8151221.525.527174.4M 4 x 82.730.04

54.50 €

1 Available 4 Days 101614242828234.4M 4 x 82.730.05

74.34 €

1 Available 4 Days 14221527.531.535486.5M 4 x 122.740.08

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support