Universal Handles GT from Silicone or Rubber NBR (66240010)

Universal Handles GT from Silicone or Rubber NBR 66240010
  • Volume Discount

Product Details:

Manufacturer part number: 66240010

Brand: MAEDLER

Price: 10.52

Delivery time: 4 Days


Technical Data:

Main Body Material: [Others] Silicone / Stainless steel

Handle diameter d1: 42 mm

Inner thread size d3: M 10 mm

d4: 16 mm

d5: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

66240010

Part Number
66240010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Handle diameter d1
(mm)
Inner thread size d3
(mm)
d4
(mm)
d5
(mm)
Length of handle l1
(mm)
l2
(mm)
l3
(mm)
Weight
(g)

10.52 €

1 Available 4 Days [Others] Silicone / Stainless steel42M 101630821465160

Loading...

  1. 1

Basic information

Main Body, Surface Treatment Not Provided

This page is Universal Handles GT from Silicone or Rubber NBR, part number 66240010.
You can find the detail information about specifications and dimensions on part number 66240010.

Variation of this product

Part Number
66240005
66240006
66240008
66240104
66240105
66240106
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Handle diameter d1
(mm)
Inner thread size d3
(mm)
d4
(mm)
d5
(mm)
Length of handle l1
(mm)
l2
(mm)
l3
(mm)
Weight
(g)

5.74 €

1 Available 4 Days [Others] Silicone / Stainless steel29M 510215784544

6.68 €

1 Available 4 Days [Others] Silicone / Stainless steel33M 610246595056

7.65 €

1 Available 4 Days [Others] Silicone / Stainless steel38M 8132773.51258.598

4.79 €

1 Available 4 Days [Others] NBR / Stainless steel25M 410184964038

5.27 €

1 Available 4 Days [Others] NBR / Stainless steel29M 510215784544

5.74 €

1 Available 4 Days [Others] NBR / Stainless steel33M 610246595056

Tech Support