Pillow Block Bearing Units BF, for Support Side, Nickel-plated (Part Numbers)

Pillow Block Bearing Units BF, for Support Side, Nickel-plated
  • Volume Discount
Material: Housing from steel, all surfaces machined, nickel-plated. With quality rolling bearing.
Ready-to-install housing bearing unit for trapezoidal and ballscrew spindle drives, for the support side. With one movable single row deep groove ball bearing. With 6 mounting holes.
Retaining ring for fixing on the spindle end is included. Due to the standard dimensions, these units can also replace parts of other suppliers.
Matching counterpart for fixed side: Pillow Block Bearing BK.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
64201210
64201212
64201215
64201217
64201220
64201225
64201230
64201235
64201240
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore d
(mm)
L
(mm)
B
(mm)
H
(mm)
b+/-0.02
(mm)
h+/-0.02
(mm)
B1
(mm)
H1
(mm)
E
(mm)
P
(mm)
t
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
Weight
(kg)

42.01 €

1 Available 4 Days BF 10820603930223432.5154655.56.310.80.29

44.48 €

1 Available 4 Days BF 121020604330253432.518461.55.56.310.80.3

54.08 €

1 Available 4 Days BF 15152070483528403818546.55.56.3110.38

68.42 €

1 Available 4 Days BF 17172386644339505528688.66.68.7140.74

75.64 €

1 Available 4 Days BF 20202688604434525022708.66.68.7140.76

90.83 €

1 Available 4 Days BF 2525301068053486470338511910.717.51.42

106.41 €

1 Available 4 Days BF 303032128896451767833102131113.7201.97

129.75 €

1 Available 4 Days BF 353532140967052887935114131113.7202.22

161.38 €

1 Available 4 Days BF 4040371601108060100903713017.51417.7263.27

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Steel
Surface Nickel-plated

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support