Pillow Block Bearing Units EK, for Fixed Side, Black Oxided

Pillow Block Bearing Units EK, for Fixed Side, Black Oxided
  • Volume Discount
Material: Housing from steel, all surfaces machined, black oxide finished. With quality rolling bearings.
Ready-to-install housing bearing unit for trapezoidal and ballscrew spindle drives, for the fixed side. With two angular contact ball bearings, lightly preloaded, with seals.
Types EK06 and EK08 sealed only on the side without the nut. With 2 mounting holes. Locknut and distance bushes are included. Due to the standard dimensions, these units can also replace parts of other suppliers.
Matching counterpart for support side: Pillow Block Bearing EF.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
64200306
64200308
64200310
64200312
64200315
64200320
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore d
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
B
(mm)
H
(mm)
b+/-0.02
(mm)
h+/-0.02
(mm)
B1
(mm)
H1
(mm)
P
(mm)
d4
(mm)
SW
(mm)
Weight
(kg)

98.85 €

1 Available 4 Days EK 066205.5223.5422521132012305.2120.14

99.12 €

1 Available 4 Days EK 088237264523226172716386.3140.24

87.60 €

1 Available 4 Days EK 101024629.56704335253624529160.46

89.79 €

1 Available 4 Days EK 121224629.56704335253624529190.44

105.99 €

1 Available 4 Days EK 15152563658050403040256011220.55

139.81 €

1 Available 4 Days EK 202042105010955847.53056257511301.35

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Steel
Surface Black oxide finish

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support