Pillow Block Bearing Units EF, for Support Side, Nickel-plated

Pillow Block Bearing Units EF, for Support Side, Nickel-plated
  • Volume Discount
Material: Housing from steel, all surfaces machined, nickel-plated. With quality rolling bearing.
Ready-to-install housing bearing unit for trapezoidal and ballscrew spindle drives, for the support side. With one movable single row deep groove ball bearing. With 2 mounting holes.
Retaining ring for fixing on the spindle end is included. Due to the standard dimensions, these units can also replace parts of other suppliers.
Matching counterpart for fixed side: Pillow Block Bearing EK.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
64201406
64201408
64201410
64201412
64201415
64201420
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore d
(mm)
L
(mm)
B
(mm)
H
(mm)
b+/-0.02
(mm)
h+/-0.02
(mm)
B1
(mm)
H1
(mm)
P
(mm)
d4
(mm)
Weight
(kg)

44.66 €

1 Available 4 Days EF 06612422521132012305.20.07

44.91 €

1 Available 4 Days EF 08614523226172716386.30.13

47.10 €

1 Available 4 Days EF 108207043352536245290.33

50.29 €

1 Available 4 Days EF 1210207043352536245290.32

52.72 €

1 Available 4 Days EF 1515208049403041256090.38

72.25 €

1 Available 4 Days EF 202026955847.530562575110.63

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Steel
Surface Nickel-plated

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support