Lifting pins self-locking, stainless steel (07782) (07782-2816X75)

Lifting pins self-locking, stainless steel (07782) 07782-2816X75

Product Details:

Manufacturer part number: 07782-2816X75

Brand: NORELEM

Price: 188.37

Delivery time: 4 Days


Technical Data:

D1=Pin diameter: 16 mm

D2: 19 mm

F1: 6.2 kN

L1=shaft length: 75 mm

L2: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07782-2816X75

Part Number
07782-2816X75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Pin diameter
(mm)
D2
(mm)
F1
(kN)
L1=shaft length
(mm)
L2
(mm)
Receiving hole Weight (ERP)
(kg)

188.37 €

1 4 Days 16196.2751416 +0.10.3750

Loading...

  1. 1

Basic information

Material Stainless Steel Tip Shape Rounded End Item Ball lifting pin
X max.(mm) 1.5 RoHS Yes PL Edelstahl Yes

This page is Lifting pins self-locking, stainless steel (07782), part number 07782-2816X75.
You can find the detail information about specifications and dimensions on part number 07782-2816X75.

Variation of this product

Part Number
07782-2810X35
07782-2812X20
07782-2812X25
07782-2812X30
07782-2812X35
07782-2812X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Pin diameter
(mm)
D2
(mm)
F1
(kN)
L1=shaft length
(mm)
L2
(mm)
Receiving hole Weight (ERP)
(kg)

162.99 €

1 4 Days 10124.435910 +0.10.2346

142.97 €

1 4 Days 1214.275.5201012 +0.10.2514

150.31 €

1 4 Days 1214.275.5251012 +0.10.2710

150.31 €

1 4 Days 1214.275.5301012 +0.10.2731

150.31 €

1 4 Days 1214.275.5351012 +0.10.2862

150.31 €

1 4 Days 1214.275.5401012 +0.10.2844

Tech Support