Shoulder screws with slotted domed head (07540)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07540-06
07540-08
07540-10
07540-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
G=thread / for thread K
(mm)
D1=Thread D2
(mm)
D3
(mm)
L=shaft length
(mm)
B=Thread length
(mm)
Weight (ERP)
(kg)

4.93 €

1 4 Days M66M614810.29.80.0115

5.88 €

1 4 Days M87M8181012.211.80.0222

7.51 €

1 4 Days M109M10221214.214.80.0413

9.77 €

1 4 Days M129M12221416.215.80.0521

Loading...

  1. 1

Basic information

Material Steel Mounting Hole Shape Straight-Slot Main material High carbon steel
Product type Screw Item Fillister head screw Surface finish body Black oxidised
Version 1 With seating Kind of fastening Slot RoHS Yes

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support