Plastic separators for Euro containers (96512) (96512-0390360)

Plastic separators for Euro containers (96512) 96512-0390360

Product Details:

Manufacturer part number: 96512-0390360

Brand: NORELEM

Price: 3.12

Delivery time: 4 Days


Technical Data:

L=Length: 353 mm

Form: B

Form definition: Long

Weight (ERP): 0.0580 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96512-0390360

Part Number
96512-0390360
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
Form Form definition Weight (ERP)
(kg)

3.12 €

1 4 Days 353BLong0.0580

Loading...

  1. 1

Basic information

H=Height(mm) 39 Main colour Black Main material Plastic
Item Divider RoHS Yes PL Edelstahl No

This page is Plastic separators for Euro containers (96512), part number 96512-0390360.
You can find the detail information about specifications and dimensions on part number 96512-0390360.

Variation of this product

Part Number
96512-0390200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)
Form Form definition Weight (ERP)
(kg)

2.01 €

1 4 Days 200AShort0.0310

Tech Support