Shaft supports (21565)

Shaft supports (21565)
· For use with an open-type linear ball bearings

· Enables very rigid mounting

· Can be arranged in any order

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21565-12375X0600
21565-16500X0600
21565-20500X0600
21565-25600X0600
21565-30750X0600
21565-40100X0600
21565-50100X0600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
[D] Diameter
(mm)
H
(mm)
W
(mm)
H1
(mm)
H2
(mm)
D1
(mm)
A=Width
(mm)
E
(mm)
E1
(mm)
B
(mm)
G hole for DIN 912 cap screw Size
(mm)
Weight (ERP)
(kg)

86.53 €

1 4 Days 12225.8554.54029758M4x16120.4500

89.66 €

1 4 Days 16267565.545331009.5M5x20160.5438

101.06 €

1 4 Days 20328.366.56.6523710011M6x25200.8150

107.63 €

1 4 Days 253610.868.56.6574212014M8x25250.8999

113.19 €

1 4 Days 304211710.59695115017M10x30301.1500

110.40 €

1 4 Days 405015810.59735520017M10x30401.5900

136.43 €

1 4 Days 506019912.511846320019M12x30502.1000

Loading...

  1. 1

Basic information

Material Aluminum Item Shaft support L=Length(mm) 600
RoHS Yes

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support