Protective caps Ø30 type I (10912)

Protective caps Ø30 type I (10912)
· Lightweight version for weight-optimised structures

· With puncture-proof steel insert

· Scratch and knock protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10912-302

Part Number
10912-302
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.45 €

1 4 Days

Loading...

  1. 1

Basic information

Profile(mm) Ø30 Main colour Grey Version 2 Type I
Main material Plastic Item Protective cap ESD electrostatic discharging No
RoHS Yes PL Edelstahl No Weight (ERP)(kg) 0.0370

This page is Protective caps Ø30 type I (10912), part number 10912-302.
You can find the detail information about specifications and dimensions on part number 10912-302.

Tech Support