Circular plates grey cast iron or aluminium (01320) (01320-02)

Circular plates grey cast iron or aluminium (01320) 01320-02

Product Details:

Manufacturer part number: 01320-02

Brand: NORELEM

Price: 62.25

Delivery time: 4 Days


Technical Data:

D=diameter: 80 mm

S=Height: 20 mm

Weight (ERP): 0.7264 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01320-02

Part Number
01320-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
S=Height
(mm)
Weight (ERP)
(kg)

62.25 €

1 4 Days 80200.7264

Loading...

  1. 1

Basic information

Version 1 Round Main material Grey cast iron Item Washer
RoHS Yes

This page is Circular plates grey cast iron or aluminium (01320), part number 01320-02.
You can find the detail information about specifications and dimensions on part number 01320-02.

Variation of this product

Part Number
01320-01
01320-03
01320-04
01320-05
01320-06
01320-07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
S=Height
(mm)
Weight (ERP)
(kg)

55.95 €

1 4 Days 63140.3128

79.09 €

1 4 Days 100201.1300

101.39 €

1 4 Days 125252.2100

114.25 €

1 4 Days 160324.7000

170.86 €

1 4 Days 200327.2900

246.92 €

1 4 Days 2503612.9000

Tech Support