Tube clamps straight, plastic (29022)

Tube clamps straight, plastic (29022)
· Construction element for assembling profiles and systems

· Application sectors: machine construction, safety equipment, housings, structures

· On request: plastic clamping levers for fastening

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29022-18
29022-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter C D L=Length
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
Weight (ERP)
(kg)

2.76 €

1 4 Days 18342565215014M6x180.0355

5.77 €

1 4 Days 3052.5409528.57322.8M8x250.1100

Loading...

  1. 1

Basic information

Mounting Method Clamp Type Screw Fastening Material Thermoplastic Item Tube clamp
Version 1 Straight Version 2 For round tubes Component material Steel
Surface finish component Galvanised RoHS Yes

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support