Linear actuator connector clamps, stainless steel base (29135) (29135-130)

Linear actuator connector clamps, stainless steel base (29135) 29135-130

Product Details:

Manufacturer part number: 29135-130

Brand: NORELEM

Price: 114.26

Delivery time: 4 Days


Technical Data:

B=Length: 60 mm

C= width: 60 mm

D: 7

L=height: 50 mm

M2: 40


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29135-130

Part Number
29135-130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Length
(mm)
C= width
(mm)
D L=height
(mm)
M2 M3 Type=Internal diameter V1 Weight (ERP)
(kg)

114.26 €

1 4 Days 6060750404030M8x300.2890

Loading...

  1. 1

Basic information

Mounting Method Clamp Type Screw Fastening Material Stainless Steel Item Tube clamp
Version 1 With foot Version 2 For linear actuator Steel code 1.4308
Surface finish body Electropolished RoHS Yes

This page is Linear actuator connector clamps, stainless steel base (29135), part number 29135-130.
You can find the detail information about specifications and dimensions on part number 29135-130.

Variation of this product

Part Number
29135-140
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Length
(mm)
C= width
(mm)
D L=height
(mm)
M2 M3 Type=Internal diameter V1 Weight (ERP)
(kg)

158.99 €

1 4 Days 8080960606040M10x350.5790

Tech Support