Straps (21000) (21000-080)

Straps (21000) 21000-080

Product Details:

Manufacturer part number: 21000-080

Brand: NORELEM

Price: 16.28

Delivery time: 4 Days


Technical Data:

B=Width: 11.5 mm

L=Length: 78.9 mm

L1: 60 mm

B1: 6 mm

H: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21000-080

Part Number
21000-080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
L=Length
(mm)
L1
(mm)
B1
(mm)
H
(mm)
suitable for slide travel reduction D for screw Weight (ERP)
(kg)

16.28 €

1 4 Days 11.578.9606821000-080 ...8M50.0205

Loading...

  1. 1

Basic information

Main material Aluminium Item Clamping rail RoHS Yes

This page is Straps (21000), part number 21000-080.
You can find the detail information about specifications and dimensions on part number 21000-080.

Variation of this product

Part Number
21000-020
21000-030
21000-050
21000-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
L=Length
(mm)
L1
(mm)
B1
(mm)
H
(mm)
suitable for slide travel reduction D for screw Weight (ERP)
(kg)

11.62 €

1 4 Days 5.719.5123.73.521000-020 ...3.5M20.0016

12.81 €

1 4 Days 5.729.5232.853.521000-030 ...3.5M30.0027

13.97 €

1 4 Days 11.549.3385.25821000-050 ...8M40.0127

17.46 €

1 4 Days 15118.490101121000-120 ...10M50.0521

Tech Support