Carriages with flange (21402) (21402-25108801)

Carriages with flange (21402) 21402-25108801

Product Details:

Manufacturer part number: 21402-25108801

Brand: NORELEM

Price: 88.33

Delivery time: 4 Days


Technical Data:

B=Width: 23 mm

Basic Load Rating: Dynamic Load: 21400 N

Basic Load Rating: Static Load: 40000 N

Version: Standard

Version 2: Standard


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21402-25108801

Part Number
21402-25108801
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Version Version 2 A
(mm)
A1
(mm)
Size H1
(mm)
H
(mm)
H2
(mm)
H3
(mm)
L3= length
(mm)
L4
(mm)
B1=Width
(mm)
E
(mm)
E1
(mm)
E2
(mm)
Mx
(Nm)
My
(Nm)
Mz
(Nm)
M Lubrication hole
(mm)
Weight (ERP)
(kg)

88.33 €

1 4 Days 232140040000StandardStandard574525362271288577023.5513.5360320310M8M6x10.5883

Loading...

  1. 1

Basic information

Material Carbon steel Component material Ball-bearing steel Item Guide carriage
Version 1 With flange RoHS Yes

This page is Carriages with flange (21402), part number 21402-25108801.
You can find the detail information about specifications and dimensions on part number 21402-25108801.

Variation of this product

Part Number
21402-15106601
21402-20107801
21402-25211001
21402-30110901
21402-30213101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Version Version 2 A
(mm)
A1
(mm)
Size H1
(mm)
H
(mm)
H2
(mm)
H3
(mm)
L3= length
(mm)
L4
(mm)
B1=Width
(mm)
E
(mm)
E1
(mm)
E2
(mm)
Mx
(Nm)
My
(Nm)
Mz
(Nm)
M Lubrication hole
(mm)
Weight (ERP)
(kg)

74.18 €

1 4 Days 15685012700StandardStandard38301524144.68664047164.35705050M5Ø30.2262

84.48 €

1 4 Days 201450025600StandardStandard53402030185977.848.86321.5513.5220180180M6M6x10.3932

97.21 €

1 4 Days 232996056000LongLong5745253622712110.179.17023.5513.5504448434M8M6x10.7200

114.06 €

1 4 Days 282980054900StandardStandard7252304226912109729031713600500490M10M6x11.1000

125.25 €

1 4 Days 283900071900LongLong7252304226912131.394.39031713785650650M10M6x11.4020

Tech Support