Angle plates, grey cast iron, wide with T-slots (01251) (01251-314805280)

Angle plates, grey cast iron, wide with T-slots (01251) 01251-314805280

Product Details:

Manufacturer part number: 01251-314805280

Brand: NORELEM

Price: 10,453.50

Delivery time: 4 Days


Technical Data:

B=Width: 550 mm

B2: 115 mm

B3: 320 mm

BN=Slot width: 14 mm

H=Height: 800 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01251-314805280

Part Number
01251-314805280
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B2
(mm)
B3
(mm)
BN=Slot width
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H4=height
(mm)
L=Length
(mm)
L2
(mm)
L8
(mm)
L9
(mm)
N=No. of slots NB=o. across
(N)
NL=No. lengthwise Weight (ERP)
(kg)

10,453.50 €

1 4 Days 55011532014800451002380064075150444566.0000

Loading...

  1. 1

Basic information

Material GJL300 Form C Item Angle plate
Version 1 With t-slot Version 2 Single sided RoHS Yes

This page is Angle plates, grey cast iron, wide with T-slots (01251), part number 01251-314805280.
You can find the detail information about specifications and dimensions on part number 01251-314805280.

Variation of this product

Part Number
01251-314402840
01251-314503450
01251-314634363
01251-318302230
01251-318402840
01251-318503450
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
B2
(mm)
B3
(mm)
BN=Slot width
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H4=height
(mm)
L=Length
(mm)
L2
(mm)
L8
(mm)
L9
(mm)
N=No. of slots NB=o. across
(N)
NL=No. lengthwise Weight (ERP)
(kg)

2,689.62 €

1 4 Days 300901601440030502340032060100333101.0000

4,290.42 €

1 4 Days 350902001450035502350040060100444170.0000

6,673.68 €

1 4 Days 4501002501463040652363050065125444295.0000

1,566.30 €

1 4 Days 22090100183003050303002506010022251.0000

2,689.62 €

1 4 Days 30090160184003050304003206010033396.0000

4,290.42 €

1 4 Days 350902001850035503050040060100444162.0000

Tech Support