Manufacturer part number: 01247-06-21613585125
Brand: NORELEM
Price: 255.05 €
Delivery time: 4 Days
Main Body Height h: 125 mm
D1=Thread (M): 16 mm
D3=Fastening hole: M16
Weight (ERP): 6.0700 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
01247-06-21613585125
Type | Level Adjusting Base | Body Material | GJL300 | Form | H |
---|---|---|---|---|---|
Item | Riser block | Version 1 | Long | Version 2 | With tapped holes |
B=Width(mm) | 85 | L=Length(mm) | 135 | RoHS | Yes |
This page is Riser blocks, grey cast iron Form H, long version (01247-06), part number 01247-06-21613585125.
You can find the detail information about specifications and dimensions on part number 01247-06-21613585125.
Part Number |
---|
01247-06-21213585100 |
01247-06-21213585125 |
01247-06-21613585100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Height h (mm) | D1=Thread (M) (mm) | D3=Fastening hole | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|
223.17 € | 1 | 4 Days | 100 | 12 | M12 | 5.5800 | ||
255.05 € | 1 | 4 Days | 125 | 12 | M12 | 6.2700 | ||
223.17 € | 1 | 4 Days | 100 | 16 | M16 | 5.3500 |