Toggle clamps, steel, black, horizontal with horizontal foot and adjustable clamping spindle, Form B, medium (05775-04)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05775-04-002500

Part Number
05775-04-002500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.34 €

1 4 Days

Loading...

  1. 1

Basic information

Attaching Method Flange Base Hand Force(N) 150 Body Material Steel
Tightening Force (Range Selectable)(N) Up to 269 Surface finish body Galvanised Component material Plastic
Product type Adjustable clamping spindle Item Toggle clamp Form B
Form definition Medium Version 2 Horizontal foot Main colour Black
Component colour Black Opening angle of holding arm 93° Opening angle of handle 76°
Retaining force F1(N) 1200 Clamping force F3(N) 400 Clamping force F4(N) 1000
hole arrangement 1 A(mm) 26 A1(mm) 38
B(mm) 28 B1(mm) 40 B2(mm) 11.2
B3(mm) 6.2 B4(mm) 22 B5(mm) 2.5
C(mm) 25 C1(mm) 14 D(mm) 5.5
F2=Retaining force(N) 2500 H(mm) 52.1 L=Length(mm) 174
L1(mm) 61 L2(mm) 37.5 M=clamping spindle M6x50
Grip type toggle clamp Horizontal RoHS Yes PL Edelstahl No
Weight (ERP)(kg) 0.2410

This page is Toggle clamps, steel, black, horizontal with horizontal foot and adjustable clamping spindle, Form B, medium (05775-04), part number 05775-04-002500.
You can find the detail information about specifications and dimensions on part number 05775-04-002500.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support