Swing clamps pneumatic, Form C (05610) (05610-1631)

Swing clamps pneumatic, Form C (05610) 05610-1631

Product Details:

Manufacturer part number: 05610-1631

Brand: NORELEM

Price: 532.68

Delivery time: 4 Days


Technical Data:

Version 2: Swivel to the right

D: 20 mm

A: 90 mm

A2: 37.5 mm

A1: 27.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05610-1631

Part Number
05610-1631
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 D
(mm)
A
(mm)
A2
(mm)
A1
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
B=Width
(mm)
F1
(N)
Size L=Length
(mm)
T
(mm)
T1
(mm)
Travel S
(mm)
S1
(mm)
S2
(mm)
Weight (ERP)
(kg)

532.68 €

1 4 Days Swivel to the right209037.527.5806030M1010.5M12G1/810.51061621002853.536801100631008.5303015152.2100

Loading...

  1. 1

Basic information

Main material Aluminium Component material Stainless steel Form C
Item Swing clamp Version 1 Pneumatic Main colour Black
Surface finish body Anodised RoHS Yes

This page is Swing clamps pneumatic, Form C (05610), part number 05610-1631.
You can find the detail information about specifications and dimensions on part number 05610-1631.

Variation of this product

Part Number
05610-1321
05610-1401
05610-1501
05610-2251
05610-2321
05610-2401
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 D
(mm)
A
(mm)
A2
(mm)
A1
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
B=Width
(mm)
F1
(N)
Size L=Length
(mm)
T
(mm)
T1
(mm)
Travel S
(mm)
S1
(mm)
S2
(mm)
Weight (ERP)
(kg)

382.41 €

1 4 Days Swivel to the right16602012.5453018M86.5M8G1/88.596145902250434527032606.5203016140.6750

396.68 €

1 4 Days Swivel to the right167024.515.5523722M88.5M10G1/88.596145902052405545040708253116150.9200

476.10 €

1 4 Days Swivel to the right20803121.5664625M108.5M10G1/810.51061621002553.5456570050856.5303015151.5500

368.14 €

1 4 Days Swivel to the left1450157.5402017M86.5M8M58.583125781744.5323517025555202715120.3845

382.41 €

1 4 Days Swivel to the left16602012.5453018M86.5M8G1/88.596145902250434527032606.5203016140.6705

396.68 €

1 4 Days Swivel to the left167024.515.5523722M88.5M10G1/88.596145902052405545040708253116150.8906

Tech Support