Swing clamp pneumatic block body, Style B (05626)

Swing clamp pneumatic block body, Style B (05626)
· Automatable

· Magnetic piston for end position feedback

· Swivels to right and left

· Double-acting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05626-12010
05626-12020
05626-12510
05626-12520
05626-13210
05626-13220
05626-14010
05626-14020
05626-15020
05626-15050
05626-22010
05626-22020
05626-22510
05626-22520
05626-23210
05626-23220
05626-24010
05626-24020
05626-25020
05626-25050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 A
(mm)
D min.
(mm)
D max.
(mm)
D1
(mm)
D2
(mm)
D3=Thread H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
H6
(mm)
B=Width
(mm)
B1 max.
(mm)
B1 min.
(mm)
B2
(mm)
B3
(mm)
F1
(N)
Size L=Length
(mm)
L1
(mm)
L2
(mm)
Travel S
(mm)
S1
(mm)
S2
(mm)
Weight (ERP)
(kg)

342.46 €

1 4 Days Swivel to the right3518.3218.412M5M08x1.2593.5731839.533449.99.85.58.3141203625.5819.59.5100.2550

351.02 €

1 4 Days Swivel to the right3518.3218.412M5M08x1.25113.5831849.533449.99.85.58.3141203625.5829.59.5200.2880

342.46 €

1 4 Days Swivel to the right3522.922312M5M08x1.2593.573182733459.99.85.592642540289.619.59.5100.3571

351.02 €

1 4 Days Swivel to the right3522.922312M5M08x1.25113.583183733459.99.85.592642540289.629.59.5200.4090

353.87 €

1 4 Days Swivel to the right4529.923016G1/8M10x1.5113.580202535.56.54.513.913.85.5942232453416.52515100.5913

366.72 €

1 4 Days Swivel to the right4529.923016G1/8M10x1.5133.590203535.56.54.513.913.85.5942232453416.53515200.6479

373.86 €

1 4 Days Swivel to the right4529.923016G1/8M10x1.5114.580202535.56.5513.913.85.59739405240182515100.7226

393.82 €

1 4 Days Swivel to the right4529.923016G1/8M10x1.5134.590203535.56.5513.913.85.59739405240183515200.8079

416.76 €

1 4 Days Swivel to the right6536.923720G1/4M12x1.75152101.525373.55.57.5716.916.86.6111155506450203919201.4300

487.14 €

1 4 Days Swivel to the right6536.923720G1/4M12x1.75212131.525673.55.57.5716.916.86.6111155506450206919501.7900

342.46 €

1 4 Days Swivel to the left3518.3218.412M5M08x1.2593.5731839.533449.99.85.58.3141203625.5819.59.5100.2550

351.02 €

1 4 Days Swivel to the left3518.3218.412M5M08x1.25113.5831849.533449.99.85.58.3141203625.5829.59.5200.2880

342.46 €

1 4 Days Swivel to the left3522.922312M5M08x1.2593.573182733459.99.85.592642540289.619.59.5100.3575

351.02 €

1 4 Days Swivel to the left3522.922312M5M08x1.25113.583183733459.99.85.592642540289.629.59.5200.4084

353.87 €

1 4 Days Swivel to the left4529.923016G1/8M10x1.5113.580202535.56.54.513.913.85.5942232453416.52515100.5913

366.72 €

1 4 Days Swivel to the left4529.923016G1/8M10x1.5133.590203535.56.54.513.913.85.5942232453416.53515200.6453

373.86 €

1 4 Days Swivel to the left4529.923016G1/8M10x1.5114.580202535.56.5513.913.85.5973940524018251510680.7229

393.82 €

1 4 Days Swivel to the left4529.923016G1/8M10x1.5134.590203535.56.5513.913.85.59739405240183515200.8030

416.76 €

1 4 Days Swivel to the left6536.923720G1/4M12x1.75152101.525373.55.57.5716.916.86.6111155506450203919201.4300

487.14 €

1 4 Days Swivel to the left6536.923720G1/4M12x1.75212131.525673.55.57.5716.916.86.6111155506450206919501.7900

Loading...

  1. 1

Basic information

Main material Aluminium Component material Steel Form B
Item Swing clamp Version 1 Pneumatic Main colour Silver
Surface finish component Hard chromed RoHS Yes PL Edelstahl No

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support