Pneumatic clamp (05331) (05331-02)

Pneumatic clamp (05331) 05331-02

Product Details:

Manufacturer part number: 05331-02

Brand: NORELEM

Price: 334.87

Delivery time: 4 Days


Technical Data:

Form: B

D: 5.5 mm

D1: 12 mm

H: 26 mm

H1: 55 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05331-02

Part Number
05331-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form D
(mm)
D1
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H5
(mm)
H6
(mm)
H7
(mm)
B=Width
(mm)
B1
(mm)
B2
(mm)
F1
(kN)
F2
(kN)
F3
(kN)
F4
(kN)
suitable thrust screws Size L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6=Length
(mm)
L7
(mm)
R VL α Weight (ERP)
(kg)

334.87 €

1 4 Days B5.512265540.51261-1 - 710454.562711.20.71M6x35-51.5206251114512.5M50.2691.5°0.6501

Loading...

  1. 1

Basic information

Clamp Material Steel Component material Stainless steel Item Pneumatic clamp
RoHS Yes

This page is Pneumatic clamp (05331), part number 05331-02.
You can find the detail information about specifications and dimensions on part number 05331-02.

Variation of this product

Part Number
05331-01
05331-03
05331-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form D
(mm)
D1
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H5
(mm)
H6
(mm)
H7
(mm)
B=Width
(mm)
B1
(mm)
B2
(mm)
F1
(kN)
F2
(kN)
F3
(kN)
F4
(kN)
suitable thrust screws Size L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6=Length
(mm)
L7
(mm)
R VL α Weight (ERP)
(kg)

316.09 €

1 4 Days A4.582145.5321049.5-2 - 4.584505240.81.10.20.3M5x30-39166186126-M50.0892°0.3806

359.64 €

1 4 Days A7.51636.574.5561882.55.4 - 1415162.583212.50.651.1M8x45-78207.53619165.5-G1/80.3590°1.1150

488.64 €

1 4 Days A8.6164590642098-3 - 25.519177.51045231.52.2M8x65410132134525196-G1/80.890.5°1.5400

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support