Pneumatic clamps vertical with vertical mounted cylinder (05360) (05360-06)

Pneumatic clamps vertical with vertical mounted cylinder (05360) 05360-06

Product Details:

Manufacturer part number: 05360-06

Brand: NORELEM

Price: 1,351.19

Delivery time: 4 Days


Technical Data:

D: 13 mm

A: 20 mm

H: 69 mm

H5=Total height: 195 mm

B: 91 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05360-06

Part Number
05360-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
A
(mm)
H
(mm)
H5=Total height
(mm)
B
(mm)
E
(mm)
F1
(kN)
F2
(kN)
F3
(kN)
F4
(kN)
F5
(kN)
G I
(mm)
K
(mm)
L
(mm)
T
(mm)
N
(mm)
O Q
(mm)
R F
(mm)
M
(mm)
M1
(mm)
Total length S
(mm)
U
(mm)
V
(mm)
VL X
(mm)
Y
(mm)
Z
(mm)
Weight (ERP)
(kg)

1,351.19 €

1 4 Days 132069195916012182.53.518340123248137M16x1.58.2G1/422107100386542211011.85087268.1200

Loading...

  1. 1

Basic information

Clamp Material Steel Main material High carbon steel Item Pneumatic clamp
Version 1 With vertical cylinder attachment W(mm) 16 RoHS Yes

This page is Pneumatic clamps vertical with vertical mounted cylinder (05360), part number 05360-06.
You can find the detail information about specifications and dimensions on part number 05360-06.

Variation of this product

Part Number
05360-04
05360-08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
A
(mm)
H
(mm)
H5=Total height
(mm)
B
(mm)
E
(mm)
F1
(kN)
F2
(kN)
F3
(kN)
F4
(kN)
F5
(kN)
G I
(mm)
K
(mm)
L
(mm)
T
(mm)
N
(mm)
O Q
(mm)
R F
(mm)
M
(mm)
M1
(mm)
Total length S
(mm)
U
(mm)
V
(mm)
VL X
(mm)
Y
(mm)
Z
(mm)
Weight (ERP)
(kg)

954.86 €

1 4 Days 1115651728254691.52.20.757030103546117M12x1.256.2G1/8209090340471938214074274.8400

1,742.57 €

1 4 Days 173094272125952030461.811560154977184M16x1.513.2G1/424.5145123470672551234.3631204018.1400

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support