Workpiece stops, magnetic, Form A, standard (03088-10)

Workpiece stops, magnetic, Form A, standard (03088-10)
· Adheres to all magnetic surfaces

· High magnetic force

· Highest repeat accuracy

· Tool-free mounting and removal of the stop

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03088-10-1

Part Number
03088-10-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

81.72 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Aluminium Form A Form definition Standard
Item Workpiece stop Version 1 Magnetic Magnetic force 200
RoHS Yes PL Edelstahl No Weight (ERP)(kg) 0.1049

This page is Workpiece stops, magnetic, Form A, standard (03088-10), part number 03088-10-1.
You can find the detail information about specifications and dimensions on part number 03088-10-1.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support