UNILOCK 5-axis add-on module system size 50 mm (42217)

UNILOCK 5-axis add-on module system size 50 mm (42217)
· For raising basic modules and mounting bases

· Ideal for clamping small workpieces

· Extremely high repeat accuracy

· With rotation lock

· Hardened and ground contact faces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42217-0501

Part Number
42217-0501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

622.38 €

1 4 Days

Loading...

  1. 1

Basic information

Material Steel Type Main Body Main material High carbon steel
Surface finish body Oxidised Form B Version 1 UNILOCK
D=diameter(mm) 50 Form definition With rotation lock H=Height(mm) 50
Item 5-axis add-on clamp module Retraction force(kN) 10 SW(mm) 4
Tightening torque max.(Nm) 10 RoHS Yes Weight (ERP)(kg) 0.6563

This page is UNILOCK 5-axis add-on module system size 50 mm (42217), part number 42217-0501.
You can find the detail information about specifications and dimensions on part number 42217-0501.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support