Power clamp (04629)

Power clamp (04629)
· Quick and flexible clamping

· Very high clamping forces

· Height and length infinitely adjustable

· Low construction height

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04629-112135
04629-116135
04629-116155
04629-120175
04629-210065
04629-212065
04629-212095
04629-216110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 A max.
(mm)
A min.
(mm)
B=Length/Width
(mm)
B1
(mm)
Clamping force
(kN)
D=thread
(mm)
D1
(mm)
D2
(mm)
D3=Thread H=Height
(mm)
H1
(mm)
H2
(mm)
L= length/ width L1
(mm)
L2
(mm)
L3= length
(mm)
Slot width SW
(mm)
Tightening torque M1
(Nm)
Tightening torque M2
(Nm)
PL Edelstahl Weight (ERP)
(kg)

379.56 €

1 4 Days Long11013541830M1213M16M836856-68135132511514810070-2.3000

379.56 €

1 4 Days Long11416541830M1617M16M836856-681351628115188100150-2.3140

403.82 €

1 4 Days Long13416602043M1617M20M8421055-8015516321311810220150-3.2650

538.20 €

1 4 Days Long16519752549M2021M24M10521257-881751936146.52212220200-6.3000

245.27 €

1 4 Days Short5015451322M10-M12M630585-386511-47.51265035No0.8052

245.27 €

1 4 Days Short5015451322M12-M12M630585-386511-47.51465040No0.8255

333.90 €

1 4 Days Short8212541832M1213M16M836786-509512207614812070-1.6000

386.69 €

1 4 Days Short9515602040M1617M20M842926-501101526871810150150-2.3460

Loading...

  1. 1

Basic information

Material Steel Type Main Body Main material High carbon steel
Surface finish body Galvanised Main colour Black Version 2 Single
Item Power clamp RoHS Yes

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support