Side clamps with support, Form A, with flat jaw (04461) (04461-110)

Side clamps with support, Form A, with flat jaw (04461) 04461-110

Product Details:

Manufacturer part number: 04461-110

Brand: NORELEM

Price: 285.38

Delivery time: 4 Days


Technical Data:

B=Width: 32 mm

B1: 12.1 mm

D: M8 mm

D1: 8.4 mm

D2: M8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04461-110

Part Number
04461-110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
D
(mm)
D1
(mm)
D2
(mm)
F=Retaining force
(N)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
S1 (travel)
(mm)
BN=Slot width Tightening torque max.
(Nm)
Weight (ERP)
(kg)

285.38 €

1 4 Days 3212.1M88.4M8700044402815522872.53831030.5767

Loading...

  1. 1

Basic information

Main material Steel Form A Item Side clamp
Surface finish body Case-hardened and black oxidised Actuation Screw Application Blanks
Kind of fastening T-slot RoHS Yes

This page is Side clamps with support, Form A, with flat jaw (04461), part number 04461-110.
You can find the detail information about specifications and dimensions on part number 04461-110.

Variation of this product

Part Number
04461-114
04461-118
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
B1
(mm)
D
(mm)
D1
(mm)
D2
(mm)
F=Retaining force
(N)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
S1 (travel)
(mm)
BN=Slot width Tightening torque max.
(Nm)
Weight (ERP)
(kg)

356.73 €

1 4 Days 4816M1213M12150005345271572401005541491.3580

441.60 €

1 4 Days 6818.8M1617M162150072603820864112663718203.1900

Tech Support