Side clamp, Form C (04579)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04579-00602
04579-01202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
D=thread
(mm)
D1
(mm)
D3
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
H6
(mm)
L=Length
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
R
(mm)
T=thread depth
(mm)
Travel S
(mm)
Clamping force
(kN)
Hand force FH
(N)
Weight (ERP)
(kg)

230.75 €

1 4 Days 7560451530M46.6M4x5322718181881451482013351.56360.30.6400.6000

304.23 €

1 4 Days 10080602040M58.6M5x640332222221018676326174678080.41.2501.3200

Loading...

  1. 1

Basic information

Main material High carbon steel Component material High carbon steel Form C
Item Side clamp Main colour Black Surface finish body Black oxidised
Surface finish component Nickel-plated Version 1 With tension lever S1= Pre-tension travel(mm) 0.8
RoHS Yes PL Edelstahl No

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support