UNILOCK manual clamping module (42784)

UNILOCK manual clamping module (42784)
· Zero point clamping system

· Manual actuation

· Ideal for machines with a short Z axis

· Can be installed in all positions

· Extremely high repeat accuracy

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42784-1605050

Part Number
42784-1605050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,062.60 €

1 4 Days

Loading...

  1. 1

Basic information

Main material High carbon steel Item Manual clamping module Version 1 UNILOCK
B(mm) 85 B1(mm) 25 B2(mm) 24.75
B3(mm) 16.5 D(mm) 12 D1(mm) 20
D2(mm) 13 D3(mm) 17 H=Height(mm) 50
H1(mm) 6.5 H2(mm) 30 H3(mm) 12
L=Length(mm) 125 L1(mm) 100 L2(mm) 24.3
SW(mm) 6 PL Edelstahl Yes Weight (ERP)(kg) 3.0000

This page is UNILOCK manual clamping module (42784), part number 42784-1605050.
You can find the detail information about specifications and dimensions on part number 42784-1605050.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support