Clamping plates stainless steel for cam clamp (04431-15) (04431-15-08)

Clamping plates stainless steel for cam clamp (04431-15) 04431-15-08

Product Details:

Manufacturer part number: 04431-15-08

Brand: NORELEM

Price: 8.74

Delivery time: 4 Days


Technical Data:

B=Width: 12 mm

D=diameter: 8.2 mm

H=Height: 7 mm

L=Length: 15.5 mm

L1: 2.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04431-15-08

Part Number
04431-15-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
D=diameter
(mm)
H=Height
(mm)
L=Length
(mm)
L1
(mm)
Weight (ERP)
(kg)

8.74 €

1 4 Days 128.2715.52.20.0020

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body Bright Item Clamping plate
Version 1 For cam clamp L2(mm) 1 RoHS Yes
PL Edelstahl Yes

This page is Clamping plates stainless steel for cam clamp (04431-15), part number 04431-15-08.
You can find the detail information about specifications and dimensions on part number 04431-15-08.

Variation of this product

Part Number
04431-15-06
04431-15-10
04431-15-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
D=diameter
(mm)
H=Height
(mm)
L=Length
(mm)
L1
(mm)
Weight (ERP)
(kg)

8.10 €

1 4 Days 106.26131.80.0010

9.38 €

1 4 Days 1410.28182.60.0020

10.02 €

1 4 Days 1612.29202.90.0040

Tech Support