Manufacturer part number: 21033-150210
Brand: NORELEM
Price: 1,619.36 €
Delivery time: 4 Days
F: 917 N
Mx: 31 Nm
My: 128 Nm
Mz: 33 Nm
C: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21033-150210
B=Width(mm) | 150 | D(Ø) | 29.5 | Item | Dovetail slide |
---|---|---|---|---|---|
Main material | Grey cast iron | Spindle | Tr 16x2 | Version 1 | With micrometer spindle |
Version 2 | With handwheel | B1(mm) | 149 | E(mm) | 130 |
N(mm) | M8 | TI | 4 | A(mm) | 50 |
I(mm) | 35.5 | M | M8 | O(mm) | 28 |
R(mm) | 8 | S(mm) | 80 | U1(mm) | 100 |
RoHS | Yes |
This page is Dovetail slides with micrometer spindle and handwheel (21033), part number 21033-150210.
You can find the detail information about specifications and dimensions on part number 21033-150210.
Part Number |
---|
21033-150310 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | F (N) | Mx (Nm) | My (Nm) | Mz (Nm) | C (mm) | TA | L=plate length (mm) | L1 (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,927.16 € | 1 | 4 Days | 868 | 53 | 169 | 58 | 100 | 6 | 310 | 200 | 14.0000 |