Dovetail slides with location holes (21060) (21060-100160)

Dovetail slides with location holes (21060) 21060-100160

Product Details:

Manufacturer part number: 21060-100160

Brand: NORELEM

Price: 708.53

Delivery time: 4 Days


Technical Data:

B=Width: 100 mm

F: 230 N

Mx: 24 Nm

My: 37 Nm

Mz: 26 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21060-100160

Part Number
21060-100160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
F
(N)
Mx
(Nm)
My
(Nm)
Mz
(Nm)
B1
(mm)
E
(mm)
E1
(mm)
E2
(mm)
E3
(mm)
C
(mm)
TA E TA E1 TI E TI E1 A
(mm)
A1
(mm)
A2
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=plate length
(mm)
L2
(mm)
L3
(mm)
M M1 M2 P
(mm)
P1
(mm)
T1
(mm)
T2
(mm)
Weight (ERP)
(kg)

708.53 €

1 4 Days 10023024372699.58650505030464640242810M55.310.2160888M6M6M62.13.80.0250.0254.5600

Loading...

  1. 1

Basic information

Item Dovetail slide Main material Grey cast iron RoHS Yes

This page is Dovetail slides with location holes (21060), part number 21060-100160.
You can find the detail information about specifications and dimensions on part number 21060-100160.

Variation of this product

Part Number
21060-050080
21060-050105
21060-050130
21060-075105
21060-075130
21060-100110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
F
(N)
Mx
(Nm)
My
(Nm)
Mz
(Nm)
B1
(mm)
E
(mm)
E1
(mm)
E2
(mm)
E3
(mm)
C
(mm)
TA E TA E1 TI E TI E1 A
(mm)
A1
(mm)
A2
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=plate length
(mm)
L2
(mm)
L3
(mm)
M M1 M2 P
(mm)
P1
(mm)
T1
(mm)
T2
(mm)
Weight (ERP)
(kg)

391.74 €

1 4 Days 507546549.5-14282815-6-10251517.57M44.38.280405.5-M5M41.63.20.020.020.7189

436.69 €

1 4 Days 509077849.5-14282820-8-14251517.57M44.38.2105405.5-M5M41.63.20.020.020.9335

475.22 €

1 4 Days 501201091249.5-28282825-10-10251517.57M44.38.2130405.5-M5M41.63.20.0250.0251.1440

481.68 €

1 4 Days 751309151074.5622525502046463219.52210M55.310105605.5M5M5M52.13.60.020.021.7700

543.73 €

1 4 Days 7516015181574.562252550254104103219.52210M55.310130605.5M5M5M52.13.60.0250.0252.1700

601.51 €

1 4 Days 10015511261299.58625255020464640242810M55.310.2110--M6M6-2.13.80.020.023.1800

Tech Support