Clamping lever flat, internal thread, zinc, plastic-coated, inch (06449) (06449-2A22)

Clamping lever flat, internal thread, zinc, plastic-coated, inch (06449) 06449-2A22

Product Details:

Manufacturer part number: 06449-2A22

Brand: NORELEM

Price: 15.19

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

A1=Handle length: 74.5 mm

B: 10.1 mm

D: 13.5 mm

D1: 18.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06449-2A22

Part Number
06449-2A22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
Size X=thread T=thread depth
(mm)
No. of teeth Weight (ERP)
(kg)

15.19 €

1 4 Days 6574.510.113.518.519.128.56.517.829.232.221/4-2012200.0782

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Other Main material Zinc Component material Stainless steel
Item Clamping lever Main colour Orange RAL 2004 Surface finish body Plastic-coated
Surface finish component Bright Version 1 Flat Thread type Internal thread
RoHS Yes

This page is Clamping lever flat, internal thread, zinc, plastic-coated, inch (06449), part number 06449-2A22.
You can find the detail information about specifications and dimensions on part number 06449-2A22.

Variation of this product

Part Number
06449-2A32
06449-3A32
06449-3A42
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
Size X=thread T=thread depth
(mm)
No. of teeth Weight (ERP)
(kg)

15.19 €

1 4 Days 6574.510.113.518.519.128.56.517.829.232.225/16-1812200.0764

17.24 €

1 4 Days 809111.71621.222371023.8384235/16-1814220.1272

17.24 €

1 4 Days 809111.71621.222371023.8384233/8-1614220.1252

Tech Support