Lifting units pneumatic with round guides (20056) (Part Numbers)

Lifting units pneumatic with round guides (20056)
· Robust design with sealed ball guide

· WLL 360 N

· High fit precision between the modules via centring system

· Extremely high repeat accuracy

· Hardened, external and variable stop system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20056-9050
20056-9075
20056-9100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
H1
(mm)
P1 Travel S
(mm)
Air consumption per cycle at 6 bar
(ccm)
Weight (ERP)
(kg)

2,262.83 €

1 4 Days 1501088350563.6000

2,383.22 €

1 4 Days 17513310875844.1000

2,552.85 €

1 4 Days 2001581331001124.5800

Loading...

  1. 1

Basic information

L(mm) 121 Material Aluminum Component material Steel
Item Lift unit Version 1 Pneumatic Version 2 With round guides
Size 9 S1(mm) 57 + S/2 (Travel) S2(mm) 73
S3(mm) 20 H2(mm) 45 H3(mm) 12
P 15.5 P2 68 A(mm) 101.5
A1(mm) 24.5 M1(Nm) 43 M2(Nm) 43
M3(Nm) 72 T(mm) 16 T1(mm) 13
Cylinder Ø 32 L1(mm) 113 Suitable proximitiy switch 20905-010
Piston force at 6 bar(N) 360 Retraction force at 6 bar(N) 325 Suitable shock absorber 26310-1410012
Suitable plug connector 20950-010X2000 RoHS Yes

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support