Axial angular contact ball bearing, steel, double row with flange, Form A (23806-01)

Axial angular contact ball bearing, steel, double row with flange, Form A (23806-01)
· Support of high radial and axial loads

· High axial load rating due to the 60° pressure angle

· Suitable for high speeds

· Ready to install

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23806-01-101205525

Part Number
23806-01-101205525
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

270.81 €

1 4 Days

Loading...

  1. 1

Basic information

Raceway Shape Angular Contact Ball (Double Row) Materials of Inner and Outer Ring Steel D=internal diameter(φ) 12-0.005
D1=Outside diameter(φ) 55-0.01 Width B(mm) 25-0.25 Basic Dynamic Load Rating(N) 16900
Speed limit rpm(1/min) 3800 Basic Load Rating Static Rating(N) 24700 Component material Nitrile rubber
Item Axial angular contact ball bearing Form A Form definition With 3 holes
Version 1 Double-row Version 2 With flange Surface finish body Ground
B1(mm) 3 B2(mm) 17 KZZ.=Abbreviation 1255-2RS
R(mm) 0.3 R1(mm) 0.6 D2(mm) 25
D4(mm) 6.6 D5(mm) 42 α 60°
β 120° Axial rigidity(N/μm) 375 Tilt rigidity(Nm/mrad) 50
Bearing friction torque(Nm) 0.16 Moment of inertia(kg.cm²) 0.068 Circular runout(μm) 2
Radial bearing clearance Pre-tensioned Hole tolerance(μm) 0-5 OD tolerance(μm) 0-10
Width tolerance(μm) 0-250 Tightening torque, precision locknut(Nm) 8 M M6
RoHS Yes Weight (ERP)(kg) 0.3860

This page is Axial angular contact ball bearing, steel, double row with flange, Form A (23806-01), part number 23806-01-101205525.
You can find the detail information about specifications and dimensions on part number 23806-01-101205525.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support