Pillow block bearing pedestal type BPP (24225) (24225-20204)

Pillow block bearing pedestal type BPP (24225) 24225-20204

Product Details:

Manufacturer part number: 24225-20204

Brand: NORELEM

Price: 11.95

Delivery time: 4 Days


Technical Data:

Internal diameter: 20 mm

Height: 50.5 mm

H1: 25.4 mm

D3: 9.5 mm

B: 98 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24225-20204

Part Number
24225-20204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Height
(mm)
H1
(mm)
D3
(mm)
B
(mm)
A1
(mm)
L
(mm)
L1
(mm)
E=Hole spacing
(mm)
LA=Bearing Housing Fastening screw(s) max. static load
(kN)
S
(mm)
Bearing Weight (ERP)
(kg)

11.95 €

1 4 Days 2050.525.49.5987322576B 204PP 204M82.623.2-0.2300

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Steel Item Pillow block bearing
Version 1 Pedestal bearing Version 2 BPP α 10°
RoHS Yes

This page is Pillow block bearing pedestal type BPP (24225), part number 24225-20204.
You can find the detail information about specifications and dimensions on part number 24225-20204.

Variation of this product

Part Number
24225-12201
24225-15202
24225-17203
24225-25205
24225-30206
24225-35207
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Height
(mm)
H1
(mm)
D3
(mm)
B
(mm)
A1
(mm)
L
(mm)
L1
(mm)
E=Hole spacing
(mm)
LA=Bearing Housing Fastening screw(s) max. static load
(kN)
S
(mm)
Bearing Weight (ERP)
(kg)

13.84 €

1 4 Days 1243.822.29.5866252268B 201PP 201M82.163.2-0.1600

13.03 €

1 4 Days 1543.822.29.5866252268B 202PP 202M82.163.2-0.1600

12.17 €

1 4 Days 1743.822.29.5866252268B 203PP 203M82.163.2-0.1600

13.07 €

1 4 Days 2556.528.611.51087.5322786-PP 205M103.724B 2050.2800

18.24 €

1 4 Days 3066.333.311.51178383095-PP 206M104.414B 2060.4700

24.50 €

1 4 Days 357839.711.51298.54232106-PP 207M104.94.6B 2070.5700

Tech Support