Toothed belts by the metre T 10 profile (22054)

Toothed belts by the metre T 10 profile (22054)
· Preferred for drives with high flexural load

· For very small diameter pulleys

· Belts can be welded.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22054-1016X0500
22054-1016X1000
22054-1016X1500
22054-1016X2000
22054-1016X2500
22054-1016X3000
22054-1016X3500
22054-1016X4000
22054-1016X5000
22054-1025X0500
22054-1025X1000
22054-1025X1500
22054-1025X2000
22054-1025X2500
22054-1025X3000
22054-1025X3500
22054-1025X4000
22054-1025X5000
22054-1032X0500
22054-1032X1000
22054-1032X1500
22054-1032X2000
22054-1032X2500
22054-1032X3000
22054-1032X3500
22054-1032X4000
22054-1032X5000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
L=length Tension max.
(N)
Weight (ERP)
(kg)

15.64 €

1 4 Days 1650016100.0387

31.30 €

1 4 Days 16100016100.0700

46.95 €

1 4 Days 16150016100.1158

62.58 €

1 4 Days 16200016100.1548

78.23 €

1 4 Days 16250016100.1929

93.90 €

1 4 Days 16300016100.2302

109.53 €

1 4 Days 16350016100.2450

125.19 €

1 4 Days 16400016100.3079

156.46 €

1 4 Days 16500016100.3854

18.01 €

1 4 Days 2550026500.0604

36.02 €

1 4 Days 25100026500.1235

54.01 €

1 4 Days 25150026500.1791

71.99 €

1 4 Days 25200026500.2425

89.98 €

1 4 Days 25250026500.3034

108.00 €

1 4 Days 25300026500.3647

126.01 €

1 4 Days 25350026500.4156

144.00 €

1 4 Days 25400026500.5041

180.01 €

1 4 Days 25500026500.5926

23.67 €

1 4 Days 3250034500.0776

47.39 €

1 4 Days 32100034500.1556

71.04 €

1 4 Days 32150034500.2671

94.74 €

1 4 Days 32200034500.3112

118.45 €

1 4 Days 32250034500.3892

142.15 €

1 4 Days 32300034500.4651

165.83 €

1 4 Days 32350034500.5678

189.53 €

1 4 Days 32400034500.6000

236.86 €

1 4 Days 32500034500.8125

Loading...

  1. 1

Basic information

Belt shape Open End Belt tooth surface Standard (One Side) Belt material Polyurethane Belt
Belt-shaped T10 Item Toothed belt DIN DIN 7721
Main colour Grey RoHS Yes

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support