Toothed belts by the meter, AT 10 profile (22059)

Toothed belts by the meter, AT 10 profile (22059)
· Uniform force distribution and reduced tooth deformation due to reinforced steel tension cords

· High break load

· Low belt elongation

· Smooth belt movement

· Belts can be welded.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22059-1016X0500
22059-1016X1000
22059-1016X1500
22059-1016X2000
22059-1016X2500
22059-1016X3000
22059-1016X3500
22059-1016X4000
22059-1016X5000
22059-1025X0500
22059-1025X1000
22059-1025X1500
22059-1025X2000
22059-1025X2500
22059-1025X3000
22059-1025X3500
22059-1025X4000
22059-1025X5000
22059-1032X0500
22059-1032X1000
22059-1032X1500
22059-1032X2000
22059-1032X2500
22059-1032X3000
22059-1032X3500
22059-1032X4000
22059-1032X5000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
L=length Tension max.
(N)
Weight (ERP)
(kg)

18.89 €

1 4 Days 1650024500.0548

37.83 €

1 4 Days 16100024500.0900

56.70 €

1 4 Days 16150024500.1544

75.60 €

1 4 Days 16200024500.1927

94.52 €

1 4 Days 16250024500.2250

113.42 €

1 4 Days 16300024500.2700

132.33 €

1 4 Days 16350024500.3367

151.22 €

1 4 Days 16400024500.3600

189.03 €

1 4 Days 16500024500.4797

21.50 €

1 4 Days 2550041700.0764

42.97 €

1 4 Days 25100041700.1511

64.49 €

1 4 Days 25150041700.2307

85.96 €

1 4 Days 25200041700.2991

107.47 €

1 4 Days 25250041700.3842

128.96 €

1 4 Days 25300041700.4493

150.45 €

1 4 Days 25350041700.5669

171.93 €

1 4 Days 25400041700.6348

214.89 €

1 4 Days 25500041700.7719

28.59 €

1 4 Days 3250053900.0990

57.17 €

1 4 Days 32100053900.1900

85.77 €

1 4 Days 32150053900.2973

114.37 €

1 4 Days 32200053900.3800

142.95 €

1 4 Days 32250053900.4896

171.55 €

1 4 Days 32300053900.5773

200.14 €

1 4 Days 32350053900.6818

228.72 €

1 4 Days 32400053900.7698

285.91 €

1 4 Days 32500053900.9789

Loading...

  1. 1

Basic information

Belt shape Open End Belt tooth surface Standard (One Side) Belt material Polyurethane Belt
Belt-shaped AT10 Item Toothed belt Main colour Grey
RoHS Yes

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support