Manufacturer part number: 05560-1702041
Brand: NORELEM
Price: 74.20 €
Delivery time: 4 Days
A: 49 mm
A1: 62 mm
B: 37 mm
B1: 18 mm
B2: 30 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05560-1702041
Part Number
|
---|
05560-1702041 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | A1 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | D | D1 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | Retaining force F1 (N) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.20 € | 1 | 4 Days | 49 | 62 | 37 | 18 | 30 | 14 | 7 | M10 | 30 | 17 | 14 | 204 | 86 | 16 | 25 | 165 | 20000 | 0.4911 |
Loading...
Main material | Steel | Form | A | Item | Latch |
---|---|---|---|---|---|
Product type | Heavy-duty version | Surface finish body | Galvanised and passivated | Version 1 | With swing bail, adjustable |
Version 2 | Fastening holes visible | RoHS | Yes |
This page is Latches, adjustable, heavy-duty version, Form A (05560), part number 05560-1702041.
You can find the detail information about specifications and dimensions on part number 05560-1702041.
Configure
Basic Attributes
A(mm)
A1(mm)
B(mm)
B1(mm)
B2(mm)
B3(mm)
D
D1(mm)
H=Height(mm)
H1(mm)
H2(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
Retaining force F1(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05560-1852371 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | A1 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | D | D1 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | Retaining force F1 (N) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.38 € | 1 | 4 Days | 65 | 82 | 50 | 20 | 36 | 15 | 8.5 | M14x1.5 | 32 | 20 | 18 | 237 | 104 | 21 | 40 | 190 | 30500 | 1.0330 |