Profile damper axial damping, soft version (26182) (26182-06434)

Profile damper axial damping, soft version (26182) 26182-06434

Product Details:

Manufacturer part number: 26182-06434

Brand: NORELEM

Price: 107.83

Delivery time: 4 Days


Technical Data:

Max. energy absorption Nm per stroke by permanent load: 208 Nm

Max. energy absorption Nm per stroke by emergency stop: 254 Nm

H=Height: 66 mm

D=outside diameter: 64 mm

D1: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26182-06434

Part Number
26182-06434
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. energy absorption Nm per stroke by permanent load
(Nm)
Max. energy absorption Nm per stroke by emergency stop
(Nm)
H=Height
(mm)
D=outside diameter
(mm)
D1
(mm)
D2
(mm)
Tightening torque of screws
(Nm)
L=thread length
(mm)
G=Thread Travel S
(mm)
Weight (ERP)
(kg)

107.83 €

1 4 Days 2082546664608712016M16340.2290

Loading...

  1. 1

Basic information

Main Body Material Co-polyester elastomer Version 1 Axial soft dampened Item Profile damper
RoHS Yes

This page is Profile damper axial damping, soft version (26182), part number 26182-06434.
You can find the detail information about specifications and dimensions on part number 26182-06434.

Variation of this product

Part Number
26182-01407
26182-01809
26182-02010
26182-02615
26182-03216
26182-03519
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. energy absorption Nm per stroke by permanent load
(Nm)
Max. energy absorption Nm per stroke by emergency stop
(Nm)
H=Height
(mm)
D=outside diameter
(mm)
D1
(mm)
D2
(mm)
Tightening torque of screws
(Nm)
L=thread length
(mm)
G=Thread Travel S
(mm)
Weight (ERP)
(kg)

9.74 €

1 4 Days 23151413191.74M470.0031

12.59 €

1 4 Days 46181816242.35M590.0054

20.63 €

1 4 Days 672120192766M6100.0079

22.00 €

1 4 Days 11.5152826253766M6150.0150

39.96 €

1 4 Days 23263232304466M6160.0240

47.22 €

1 4 Days 30363635334866M6190.0265

Tech Support