Profile tube, aluminium Ø30 heavy duty type I (10900-02)

Profile tube, aluminium Ø30 heavy duty type I (10900-02)
· Reinforced version for weight-optimised and slender constructions

· Modular variety thanks to extensive accessories

· Profile tube system for smart equipment construction

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10900-02-00300X1000

Part Number
10900-02-00300X1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.29 €

1 4 Days

Loading...

  1. 1

Basic information

L=Length(mm) 1000 L max.(mm) 6000 Version 2 Type I
Main material Aluminium Item Profile tube Ø30 Profile area(cm²) 4.67
Iy(cm⁴) 3.06 Profile Ø30 Ix(cm⁴) 3.06
Wx(cm³) 2.04 Wy(cm³) 2.04 Surface finish body Anodised
Moment of inertia torsion(cm⁴) 5 RoHS Yes PL Edelstahl No
Weight (ERP)(kg) 1.2000 Approx. weight(kg/m) 1.2

This page is Profile tube, aluminium Ø30 heavy duty type I (10900-02), part number 10900-02-00300X1000.
You can find the detail information about specifications and dimensions on part number 10900-02-00300X1000.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support