Manufacturer part number: 04751-40102
Brand: NORELEM
Price: 543.42 €
Delivery time: 4 Days
D: M10
max. static load: 50 kN
Tightening torque max.: 25 Nm
Version 1: With t-grip
Weight (ERP): 1.0000 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04751-40102
Main Body Type | Polygon | Main Body Material | Steel | Main material | High carbon steel |
---|---|---|---|---|---|
Component material | Aluminium | T min.(mm) | 16 | T6 min.(mm) | 40 |
Item | Clamp nut | T max.(mm) | 24 | RoHS | Yes |
This page is Clamp nuts with star or T-grip (04751), part number 04751-40102.
You can find the detail information about specifications and dimensions on part number 04751-40102.
Part Number |
---|
04751-4010 |
04751-4012 |
04751-40122 |
04751-4016 |
04751-40162 |
04751-4020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | max. static load (kN) | Tightening torque max. (Nm) | Version 1 | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
543.42 € | 1 | 4 Days | M10 | 50 | 15 | With star grip | 1.0010 | ||
543.42 € | 1 | 4 Days | M12 | 70 | 15 | With star grip | 0.9952 | ||
543.42 € | 1 | 4 Days | M12 | 70 | 25 | With t-grip | 1.1000 | ||
543.42 € | 1 | 4 Days | M16 | 120 | 15 | With star grip | 0.9840 | ||
543.42 € | 1 | 4 Days | M16 | 120 | 25 | With t-grip | 1.0400 | ||
543.42 € | 1 | 4 Days | M20 | 120 | 15 | With star grip | 0.9461 |