Security hinge switch, additional hinge (27950)

Security hinge switch, additional hinge (27950)
· For monitoring the position of safety doors, protective covers and protective hoods

· Optimal integration into the surrounding construction

· Switching angle freely adjustable

· With mounting aid

· Greater protection against manipulation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27950-78116

Part Number
27950-78116
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

54.18 €

1 4 Days

Loading...

  1. 1

Basic information

B=Width(mm) 116 Main material Zinc Component material Plastic
Item Additional hinge Product type Hinge Version 1 For safety hinge switch
A=Length(mm) 78 Kind of fastening Elongated holes F1(N) 5000
F2(N) 5000 Weight (ERP)(kg) 0.2948

This page is Security hinge switch, additional hinge (27950), part number 27950-78116.
You can find the detail information about specifications and dimensions on part number 27950-78116.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support