Beam couplings stainless steel with detachable clamp hubs (23012-05) (23012-05-0300400608)

Beam couplings stainless steel with detachable clamp hubs (23012-05) 23012-05-0300400608

Product Details:

Manufacturer part number: 23012-05-0300400608

Brand: NORELEM

Price: 115.80

Delivery time: 4 Days


Technical Data:

D1 (H7): 6 Ø

D2 (H7): 8 Ø

L=Length: 40 mm

Tightening torque of screws: 3.4 Nm

L1: 11 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23012-05-0300400608

Part Number
23012-05-0300400608
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 (H7)
(Ø)
D2 (H7)
(Ø)
L=Length
(mm)
Tightening torque of screws
(Nm)
L1
(mm)
L2
(mm)
max. rpm D1/D2 max.
(mm)
D1/D2 min.
(mm)
D4
(mm)
Size max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
max. angular offset
(°)
C (ISO 4029) Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
Nom. torque
(Nm)
Weight (ERP)
(kg)

115.80 €

1 4 Days 68403.4115.5600014630300.10.851M40.01862.53250.1600

Loading...

  1. 1

Basic information

Body Material Stainless Steel Item Beam coupling Version 1 With detachable clamp hubs
RoHS Yes PL Edelstahl Yes

This page is Beam couplings stainless steel with detachable clamp hubs (23012-05), part number 23012-05-0300400608.
You can find the detail information about specifications and dimensions on part number 23012-05-0300400608.

Variation of this product

Part Number
23012-05-0250280808
23012-05-0250280810
23012-05-0250281010
23012-05-0300400610
23012-05-0300400808
23012-05-0300400810
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 (H7)
(Ø)
D2 (H7)
(Ø)
L=Length
(mm)
Tightening torque of screws
(Nm)
L1
(mm)
L2
(mm)
max. rpm D1/D2 max.
(mm)
D1/D2 min.
(mm)
D4
(mm)
Size max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
max. angular offset
(°)
C (ISO 4029) Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
Nom. torque
(Nm)
Weight (ERP)
(kg)

95.21 €

1 4 Days 88281.584800012625250.111M30.006311.558160.0699

95.21 €

1 4 Days 810281.584800012625250.111M30.006311.558160.0669

95.21 €

1 4 Days 1010281.584800012625250.111M30.006311.558160.0658

115.80 €

1 4 Days 610403.4115.5600014630300.10.851M40.01862.53250.1466

115.80 €

1 4 Days 88403.4115.5600014630300.10.851M40.01862.53250.1479

115.80 €

1 4 Days 810403.4115.5600014630300.10.851M40.01862.53250.1442

Tech Support