Mini Compact Valves SCPM EV

Mini Compact Valves SCPM EV
Application in vacuum systems for controlling the gripping and depositing of workpieces.
Use in combination with central electrical vacuum generators.
Use in combination with (compact) ejectors.
Compact design enables use in systems with confined space conditions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SCPMb EVSCPMc EV, SCPMi EV
Part NumberOrdering CodeTypeB
mm
B1
mm
d1
mm
d2
mm
d4
mm
Thread G3L
mm
L1
mm
L2
mm
L3
mm
H
mm
H1
mm
H2
mm
H3
mm
H4
mm
X1
mm
10.02.02.06219SCPMb EV S09 NC A13SCPMb1212.54.26.24.3-76.599.5-20.558.564.5257.53036
10.02.02.06220SCPMb EV S09 NO A16
10.02.02.06211SCPMc EV S09 NC M8-6 PNP ABASCPMc1212.54.26.24.3M8x1-M76.599.411.420.565.373.9124.957.53036
10.02.02.06217SCPMc EV S09 NO M8-6 PNP ABB
10.02.02.06218SCPMi EV S09 NC M8-6 AB0SCPMi1212.54.26.24.3M8x1-M76.599.511.420.565.573.8257.53036
10.02.02.06223SCPMi EV S09 NO M8-6 B3R
Part Number
10.02.02.06211
10.02.02.06217
10.02.02.06218
10.02.02.06219
10.02.02.06220
10.02.02.06223
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation Category Construction Shape Vacuum Switch Electrical Connection Degree of Protection Weight

341.00 €

1 9 Days Normally closedPNP switchingMale connect M8, 6 poleIP 4089 g

341.00 €

1 9 Days Normally openPNP switchingMale connect M8, 6 poleIP 4089 g

407.00 €

1 9 Days Normally closed-Male connect M8, 6 poleIP 4089 g

203.50 €

1 9 Days Normally closed--IP 40 (with plug)79 g

203.50 €

1 9 Days Normally open--IP 40 (with plug)79 g

407.00 €

1 9 Days Normally open-Male connect M8, 6 poleIP 4089 g

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) 0::50 Max. Air Consumption Blow Off(l/min) 10 Connection Hose D6(1A)-D4(1)-D6(2)
Nozzle Size EV Pressure Optimal(bar) 4.5 Pressure Optimal(psi) 65.2
Operating Pressure Range(bar) 4.0 ~ 6.0 Operating Pressure Range(psi) 58.0 ~ 87.0 Suction Rate (Max.)(l/min) 33

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support