Compact Ejectors SCPLb / SCPLc (10.02.02.07024)

Compact Ejectors SCPLb / SCPLc 10.02.02.07024

Product Details:

Manufacturer part number: 10.02.02.07024

Brand: SCHMALZ

Price: 819.50

Delivery time: 9 Days


Technical Data:

Air Consumption Flow Rate: 395 l/min

Operation Category: Normally closed

Air Consumption Flow Rate: 23.7 m³/h

Pressure Optimal: 4.5 bar

Pressure Optimal: 65.2 psi


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10.02.02.07024

SCPLb / SCPLc
Part NumberOrdering CodeTypeB
mm
B2
mm
B3
mm
d
mm
G1G2Thread G3Thread G5H
mm
H1
mm
L
mm
L1
mm
L2
mm
L4
mm
L5
mm
X1
mm
X2
mm
Y1
mm
Y2
mm
10.02.02.07022SCPLb 50 HV G SA NC PNP E14SCPLb5066.013.8345.5G3/8"-FG3/4"-FM4-FM12x1-M7274153.529754.5113.513.573.5124.56260
10.02.02.07024SCPLb 100 HV G SA NC PNP E16SCPLb10097.813.8345.5G3/8"-FG1"-FM4-FM12x1-M7274153.529754.5113.513.573.5124.56260
10.02.02.07026SCPLb 150 HV G SA NC PNP E18SCPLb150129.613.8345.5G3/8"-FG1"-FM4-FM12x1-M7274153.529754.5113.513.573.5124.56260
10.02.02.07023SCPLb 50 HV G SA NO PNP E15SCPLb5066.013.8345.5G3/8"-FG3/4"-FM4-FM12x1-M7274153.529754.5113.513.573.5124.56260
10.02.02.07025SCPLb 100 HV G SA NO PNP E17SCPLb10097.813.8345.5G3/8"-FG1"-FM4-FM12x1-M7274153.529754.5113.513.573.5124.56260
10.02.02.07027SCPLb 150 HV G SA NO PNP E19SCPLb150129.613.8345.5G3/8"-FG1"-FM4-FM12x1-M7274153.529754.5113.513.573.5124.56260
10.02.02.07030SCPLc 50 HV G SA NC PNP E2ASCPLc5066.013.8345.5G3/8"-FG3/4"-FM4-FM12x1-M7274153.529754.5113.513.573.5124.56260
10.02.02.07032SCPLc 100 HV G SA NC PNP E2CSCPLc10097.813.8345.5G3/8"-FG1"-FM4-FM12x1-M7274153.529754.5113.513.573.5124.56260
10.02.02.07034SCPLc 150 HV G SA NC PNP E2ESCPLc150129.613.8345.5G3/8"-FG1"-FM4-FM12x1-M7274153.529754.5113.513.573.5124.56260
10.02.02.07031SCPLc 50 HV G SA NO PNP E2BSCPLc5066.013.8345.5G3/8"-FG3/4"-FM4-FM12x1-M7274153.529754.5113.513.573.5124.56260
10.02.02.07033SCPLc 100 HV G SA NO PNP E2DSCPLc10097.813.8345.5G3/8"-FG1"-FM4-FM12x1-M7274153.529754.5113.513.573.5124.56260
10.02.02.07035SCPLc 150 HV G SA NO PNP E2FSCPLc150129.613.8345.5G3/8"-FG1"-FM4-FM12x1-M7274153.529754.5113.513.573.5124.56260
Part Number
10.02.02.07024
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air Consumption Flow Rate
(l/min)
Operation Category Air Consumption Flow Rate
(m³/h)
Pressure Optimal
(bar)
Pressure Optimal
(psi)
Product Family Size Sound Level Free
(dB(A))
Sound Level Suction
(dB(A))
Suction Rate (Max.)
(l/min)
Suction Rate (Max.)
(m³/h)
Thread G2 Weight

819.50 €

1 9 Days 395Normally closed23.74.565.2SCPLb100706487052.2G1"-F1250 g

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) 0::55 Air Consumption Blow Off 7.40 m³/h Max. Air Consumption Blow Off(l/min) 124
Construction Shape Vacuum Switch PNP switching Electrical Connection Male connect M12, 5 pole Max. Vacuum(inHg) 26.58
Max. Vacuum(mbar) 900 Operating Pressure Range(bar) 3.0 ~ 6.0 Operating Pressure Range(psi) 43.5 ~ 87.0
Degree of Protection IP 54 Shape High vacuum Thread G1 G3/8"-F

This page is Compact Ejectors SCPLb / SCPLc, part number 10.02.02.07024.
You can find the detail information about specifications and dimensions on part number 10.02.02.07024.

Variation of this product

Part Number
10.02.02.07022
10.02.02.07023
10.02.02.07025
10.02.02.07026
10.02.02.07027
10.02.02.07030
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Air Consumption Flow Rate
(l/min)
Operation Category Air Consumption Flow Rate
(m³/h)
Pressure Optimal
(bar)
Pressure Optimal
(psi)
Product Family Size Sound Level Free
(dB(A))
Sound Level Suction
(dB(A))
Suction Rate (Max.)
(l/min)
Suction Rate (Max.)
(m³/h)
Thread G2 Weight

566.50 €

1 9 Days 210Normally closed12.64.565.2SCPLb50665951030.6G3/4"-F850 g

566.50 €

1 9 Days 210Normally open12.64.565.2SCPLb50665951030.6G3/4"-F850 g

819.50 €

1 9 Days 395Normally open23.74.565.2SCPLb100706487052.2G1"-F1250 g

1,072.50 €

1 9 Days 545Normally closed32.75.579.8SCPLb1507366114068.4G1"-F1670 g

1,072.50 €

1 9 Days 545Normally open32.75.579.8SCPLb1507366114068.4G1"-F1670 g

786.50 €

1 9 Days 210Normally closed12.64.565.2SCPLc50665951030.6G3/4"-F850 g

Tech Support