Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCPSb |
![]() |
Part Number | Ordering Code | B mm | B1 mm | d mm | d1 mm | d2 mm | d3 mm | H mm | H1 mm | H2 mm | H3 mm | H4 mm | H5 mm | L mm | L1 mm | L2 mm | L3 mm | L4 mm | X1 mm | X2 mm | Y1 mm | Y2 mm |
10.02.02.04132 | SCPSb 10 S04 NC | 18 | 18.6 | 4.4 | 6 | 6 | 2.6 | 77.5 | 97 | 40.8 | 47.5 | 16.5 | 5.5 | 87 | 102.5 | 81.4 | 22 | 29.5 | 36.9 | 16 | 12 | 12 |
10.02.02.04131 | SCPSb 10 S04 NO | 18 | 18.6 | 4.4 | 6 | 6 | 2.6 | 77.5 | 97 | 40.8 | 47.5 | 16.5 | 5.5 | 87 | 102.5 | 81.4 | 22 | 29.5 | 36.9 | 16 | 12 | 12 |
10.02.02.04134 | SCPSb 15 S02 NC | 18 | 18.6 | 4.4 | 6 | 8 | 2.6 | 77.5 | 97 | 40.8 | 47.5 | 16.5 | 5.5 | 87 | 102.5 | 81.4 | 22 | 29.5 | 36.9 | 16 | 12 | 12 |
10.02.02.04133 | SCPSb 15 S02 NO | 18 | 18.6 | 4.4 | 6 | 8 | 2.6 | 77.5 | 97 | 40.8 | 47.5 | 16.5 | 5.5 | 87 | 102.5 | 81.4 | 22 | 29.5 | 36.9 | 16 | 12 | 12 |
Part Number
|
---|
10.02.02.04131 |
10.02.02.04132 |
10.02.02.04133 |
10.02.02.04134 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Air Consumption Flow Rate (l/min) | Operation Category | Nozzle Size | Suction Rate (Max.) (l/min) | Suction Rate (Max.) (m³/h) | |
---|---|---|---|---|---|---|---|---|---|---|
236.50 € | 1 | 7 Days | 46 | Normally open | 10 | 36 | 2.21 | |||
236.50 € | 1 | 7 Days | 46 | Normally closed | 10 | 36 | 2.21 | |||
247.50 € | 1 | 7 Days | 98.5 | Normally open | 15 | 65.5 | 4.03 | |||
247.50 € | 1 | 7 Days | 98.5 | Normally closed | 15 | 65.5 | 4.03 |
Loading...
Degree of Evacuation | 85 % | Max. Vacuum(inHg) | -25.1 | Max. Vacuum(mbar) | -850 |
---|---|---|---|---|---|
Pressure Optimal(bar) | 4.5 | Pressure Optimal(psi) | 65.2 | Operating Pressure Range(bar) | 3.0 ~ 6.0 |
Operating Pressure Range(psi) | 43.5 ~ 87.0 | Product Family | SCPSb | Degree of Protection | IP 40 (with plug) |
Weight | 0.17 kg |
Configure