Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCPS / SCPSc / SCPSi |
![]() |
Part Number | Ordering Code | B mm | B1 mm | d mm | d3 mm | G1 | G2 | Thread G3 | H mm | H2 mm | H3 mm | H4 mm | H5 mm | H6 mm | L mm | L1 mm | L2 mm | L3 mm | L4 mm | L5 mm | X1 mm | X2 mm | Y1 mm | Y2 mm |
10.02.02.07489 | SCPSc 10 G02 NC M12-5 PNP | 18 | 18.6 | 4.4 | 2.6 | G1/8"-F | G1/8"-F | M12x1-M | 99 | 40.8 | 47.5 | 16.5 | 5.5 | - | 84 | 105 | 91.5 | 22 | 29.5 | - | 36.9 | 16 | 12 | 12 |
10.02.02.07492 | SCPSc 10 G02 NO M12-5 PNP | |||||||||||||||||||||||
10.02.02.07467 | SCPSc 15 G02 NC M12-5 PNP | |||||||||||||||||||||||
10.02.02.07488 | SCPSc 15 G02 NO M12-5 PNP | |||||||||||||||||||||||
10.02.02.04123 | SCPSi 10 G02 NC M12-5 | |||||||||||||||||||||||
10.02.02.04122 | SCPSi 10 G02 NO M12-5 | |||||||||||||||||||||||
10.02.02.04125 | SCPSi 15 G02 NC M12-5 | |||||||||||||||||||||||
10.02.02.04124 | SCPSi 15 G02 NO M12-5 |
Part Number
|
---|
10.02.02.04122 |
10.02.02.04123 |
10.02.02.04124 |
10.02.02.04125 |
10.02.02.07467 |
10.02.02.07488 |
10.02.02.07489 |
10.02.02.07492 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Air Consumption Flow Rate (l/min) | Operation Category | Air Consumption Flow Rate (m³/h) | Air Consumption Flow Rate (cfm) | Nozzle Size | Product Family | Recomm. Internal Hose Diameter Vacuum (mm) | Sound Level Free (dB(A)) | Sound Level Suction (dB(A)) | Suction Rate (Max.) (l/min) | Suction Rate (Max.) (m³/h) | Suction Rate (Max.) (cfm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
544.50 € | 1 | 9 Days | 46 | Normally open | 2.85 | 1.62 | 10 | SCPSi | 4 | 75 | 61 | 36 | 2.21 | 1.27 | |||
544.50 € | 1 | 9 Days | 46 | Normally closed | 2.85 | 1.62 | 10 | SCPSi | 4 | 75 | 61 | 36 | 2.21 | 1.27 | |||
555.50 € | 1 | 9 Days | 98 | Normally open | 6.03 | 3.48 | 15 | SCPSi | 6 | 77 | 65 | 65.5 | 4.03 | 2.31 | |||
555.50 € | 1 | 9 Days | 98 | Normally closed | 6.03 | 3.48 | 15 | SCPSi | 6 | 77 | 65 | 65.5 | 4.03 | 2.31 | |||
467.50 € | 1 | 9 Days | 98 | Normally closed | 6.03 | 3.46 | 15 | SCPSc | 6 | 77 | 65 | 65.5 | 4.03 | 2.31 | |||
467.50 € | 1 | 9 Days | 98 | Normally open | 6.03 | 3.46 | 15 | SCPSc | 6 | 77 | 65 | 65.5 | 4.03 | 2.31 | |||
456.50 € | 1 | 9 Days | 46 | Normally closed | 2.85 | 1.62 | 10 | SCPSc | 4 | 75 | 61 | 36 | 2.21 | 1.27 | |||
456.50 € | 1 | 9 Days | 46 | Normally open | 2.85 | 1.62 | 10 | SCPSc | 4 | 75 | 61 | 36 | 2.21 | 1.27 |
Loading...
Operating Temperature Range(°C) | 0::50 | Air Consumption Blow Off | 4.24 cfm | Max. Air Consumption Blow Off(l/min) | 120 |
---|---|---|---|---|---|
Connection | G1/8"(1)-G1/8"(2) | Degree of Evacuation | 85 % | Electrical Connection | Male connect M12, 5 pole |
Function | Digital air-saving function | Max. Vacuum(inHg) | -25.1 | Max. Vacuum(mbar) | -850 |
Operating Pressure Range(bar) | 3.0 ~ 6.0 | Operating Pressure Range(psi) | 43.5 ~ 87.0 | Degree of Protection | IP 65 (with plug) |
Recomm. Internal Hose Diameter Compressed Air(mm) | 4 | Weight | 0.20 kg |
Configure
Basic Attributes
Air Consumption Flow Rate(l/min)
Air Consumption Flow Rate(m³/h)
Air Consumption Flow Rate(cfm)
Nozzle Size
Product Family
Recomm. Internal Hose Diameter Vacuum(mm)
Sound Level Free(dB(A))
Sound Level Suction(dB(A))
Suction Rate (Max.)(l/min)
Suction Rate (Max.)(m³/h)
Suction Rate (Max.)(cfm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes